KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-42J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 42 | N/A S2K | N/A 50 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18476 |
0 |
| SS5-42J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 42 | N/A S2K | N/A 55 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18477 |
0 |
| SS5-42J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 42 | N/A S2K | N/A 60 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18478 |
0 |
| SS5-42J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 42 | N/A S2K | N/A 65 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18479 |
0 |
| SS5-42J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 42 | N/A S2K | N/A 70 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18480 |
0 |
| SS5-42J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 42 | N/A S2K | N/A 75 mm | N/A 210 mm | N/A 220 mm | N/A 71 mm |
N/A
18481 |
0 |
| SS5-44J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 30 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18494 |
0 |
| SS5-44J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 32 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18495 |
0 |
| SS5-44J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 35 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18496 |
0 |
| SS5-44J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 40 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18497 |
0 |
| SS5-44J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 45 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18498 |
0 |
| SS5-44J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 50 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18499 |
0 |
| SS5-44J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 55 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18500 |
0 |
| SS5-44J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 60 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18501 |
0 |
| SS5-44J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 65 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18502 |
0 |
| SS5-44J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 70 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18503 |
0 |
| SS5-44J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 44 | N/A S2K | N/A 75 mm | N/A 220 mm | N/A 230 mm | N/A 71 mm |
N/A
18504 |
0 |
| SS5-45J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 30 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18517 |
0 |
| SS5-45J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 32 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18518 |
0 |
| SS5-45J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 35 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18519 |
0 |
| SS5-45J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 40 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18520 |
0 |
| SS5-45J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 45 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18521 |
0 |
| SS5-45J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 50 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18522 |
0 |
| SS5-45J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 55 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18523 |
0 |
| SS5-45J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S2K | N/A 60 mm | N/A 225 mm | N/A 235 mm | N/A 71 mm |
N/A
18524 |
0 |