The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-45J20 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 20 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12487
67.88
SS1.5-45J22 $67.88 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 22 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12488
67.88
SS1.5-45J25 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 25 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12489
67.88
SS1.5-46J12 $55.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 12 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12508
55.38
SS1.5-46J14 $71.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 14 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12509
71.2
SS1.5-46J15 $71.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 15 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12510
71.2
SS1.5-46J16 $71.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 16 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12511
71.2
SS1.5-46J17 $71.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 17 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12512
71.2
SS1.5-46J18 $71.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 18 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12513
71.2
SS1.5-46J19 $71.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 19 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12514
71.2
SS1.5-46J20 $71.20 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 20 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12515
71.2
SS1.5-46J22 $68.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 22 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12516
68.34
SS1.5-46J25 $68.34 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 25 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12517
68.34
SS1.5-48J12 $56.57 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 12 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12536
56.57
SS1.5-48J14 $72.46 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 14 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12537
72.46
SS1.5-48J15 $72.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 15 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12538
72.46
SS1.5-48J16 $72.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 16 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12539
72.46
SS1.5-48J17 $72.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 17 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12540
72.46
SS1.5-48J18 $72.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 18 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12541
72.46
SS1.5-48J19 $72.46 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 19 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12542
72.46
SS1.5-48J20 $72.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 20 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12543
72.46
SS1.5-48J22 $72.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 22 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12544
72.46
SS1.5-48J25 $72.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 25 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12545
72.46
SS1.5-50J12 $58.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 12 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12564
58.77
SS1.5-50J14 $74.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 14 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12565
74.64
Unit of Measure
« 21 22 23 24 25 »