The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 206 207 208 209 210 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-45J65 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 65 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18525
0
SS5-45J70 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 70 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18526
0
SS5-45J75 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 75 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18527
0
SS5-46J30 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 30 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18540
0
SS5-46J32 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 32 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18541
0
SS5-46J35 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 35 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18542
0
SS5-46J40 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 40 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18543
0
SS5-46J45 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 45 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18544
0
SS5-46J50 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 50 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18545
0
SS5-46J55 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 55 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18546
0
SS5-46J60 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 60 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18547
0
SS5-46J65 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 65 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18548
0
SS5-46J70 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 70 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18549
0
SS5-46J75 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 75 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18550
0
SS5-48J30 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 30 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18563
0
SS5-48J32 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 32 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18564
0
SS5-48J35 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 35 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18565
0
SS5-48J40 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 40 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18566
0
SS5-48J45 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 45 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18567
0
SS5-48J50 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 50 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18568
0
SS5-48J55 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 55 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18569
0
SS5-48J60 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 60 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18570
0
SS5-48J65 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 65 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18571
0
SS5-48J70 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 70 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18572
0
SS5-48J75 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 75 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18573
0
Unit of Measure
« 206 207 208 209 210 »