KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-52J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 30 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18610 |
0 |
| SS5-52J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 32 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18611 |
0 |
| SS5-52J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 35 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18612 |
0 |
| SS5-52J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 40 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18613 |
0 |
| SS5-52J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 45 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18614 |
0 |
| SS5-52J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 50 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18615 |
0 |
| SS5-52J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 55 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18616 |
0 |
| SS5-52J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 60 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18617 |
0 |
| SS5-52J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 65 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18618 |
0 |
| SS5-52J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 70 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18619 |
0 |
| SS5-52J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 75 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18620 |
0 |
| SS5-52J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 52 | N/A S2K | N/A 80 mm | N/A 260 mm | N/A 270 mm | N/A 71 mm |
N/A
18621 |
0 |
| SS5-54J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 30 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18635 |
0 |
| SS5-54J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 32 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18636 |
0 |
| SS5-54J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 35 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18637 |
0 |
| SS5-54J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 40 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18638 |
0 |
| SS5-54J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 45 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18639 |
0 |
| SS5-54J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 50 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18640 |
0 |
| SS5-54J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 55 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18641 |
0 |
| SS5-54J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 60 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18642 |
0 |
| SS5-54J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 65 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18643 |
0 |
| SS5-54J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 70 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18644 |
0 |
| SS5-54J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 75 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18645 |
0 |
| SS5-54J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 54 | N/A S2K | N/A 80 mm | N/A 270 mm | N/A 280 mm | N/A 71 mm |
N/A
18646 |
0 |
| SS5-55J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 30 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18660 |
0 |