KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-55J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 32 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18661 |
0 |
| SS5-55J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 35 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18662 |
0 |
| SS5-55J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 40 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18663 |
0 |
| SS5-55J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 45 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18664 |
0 |
| SS5-55J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 50 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18665 |
0 |
| SS5-55J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 55 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18666 |
0 |
| SS5-55J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 60 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18667 |
0 |
| SS5-55J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 65 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18668 |
0 |
| SS5-55J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 70 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18669 |
0 |
| SS5-55J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 75 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18670 |
0 |
| SS5-55J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 55 | N/A S2K | N/A 80 mm | N/A 275 mm | N/A 285 mm | N/A 71 mm |
N/A
18671 |
0 |
| SS5-56J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 30 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18685 |
0 |
| SS5-56J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 32 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18686 |
0 |
| SS5-56J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 35 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18687 |
0 |
| SS5-56J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 40 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18688 |
0 |
| SS5-56J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 45 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18689 |
0 |
| SS5-56J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 50 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18690 |
0 |
| SS5-56J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 55 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18691 |
0 |
| SS5-56J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 60 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18692 |
0 |
| SS5-56J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 65 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18693 |
0 |
| SS5-56J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 70 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18694 |
0 |
| SS5-56J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 75 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18695 |
0 |
| SS5-56J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 56 | N/A S2K | N/A 80 mm | N/A 280 mm | N/A 290 mm | N/A 71 mm |
N/A
18696 |
0 |
| SS5-58J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 58 | N/A S2K | N/A 30 mm | N/A 290 mm | N/A 300 mm | N/A 71 mm |
N/A
18710 |
0 |
| SS5-58J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 58 | N/A S2K | N/A 32 mm | N/A 290 mm | N/A 300 mm | N/A 71 mm |
N/A
18711 |
0 |