The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 211 212 213 214 215 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-58J35 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 35 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18712
0
SS5-58J40 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 40 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18713
0
SS5-58J45 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 45 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18714
0
SS5-58J50 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 50 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18715
0
SS5-58J55 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 55 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18716
0
SS5-58J60 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 60 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18717
0
SS5-58J65 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 65 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18718
0
SS5-58J70 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 70 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18719
0
SS5-58J75 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 75 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18720
0
SS5-58J80 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 80 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18721
0
SS5-60J30 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 30 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18735
0
SS5-60J32 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 32 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18736
0
SS5-60J35 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 35 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18737
0
SS5-60J40 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 40 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18738
0
SS5-60J45 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 45 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18739
0
SS5-60J50 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 50 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18740
0
SS5-60J55 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 55 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18741
0
SS5-60J60 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 60 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18742
0
SS5-60J65 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 65 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18743
0
SS5-60J70 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 70 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18744
0
SS5-60J75 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 75 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18745
0
SS5-60J80 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 80 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18746
0
SS5-40HJ32 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 32 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18438
0
SS5-40HJ35 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 35 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18439
0
SS5-40HJ40 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 40 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18440
0
Unit of Measure
« 211 212 213 214 215 »