The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 211 212 213 214 215 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-40HJ45 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 45 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18441
0
SS5-40HJ50 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 50 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18442
0
SS5-40HJ55 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 55 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18443
0
SS5-40HJ60 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 60 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18444
0
SS5-40HJ65 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 65 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18445
0
SS5-40HJ70 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 70 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18446
0
SS5-40HJ75 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S2K N/A 75 mm N/A 200 mm N/A 210 mm N/A 71 mm N/A
18447
0
SS5-42HJ32 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 32 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18461
0
SS5-42HJ35 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 35 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18462
0
SS5-42HJ40 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 40 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18463
0
SS5-42HJ45 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 45 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18464
0
SS5-42HJ50 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 50 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18465
0
SS5-42HJ55 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 55 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18466
0
SS5-42HJ60 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 60 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18467
0
SS5-42HJ65 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 65 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18468
0
SS5-42HJ70 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 70 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18469
0
SS5-42HJ75 $0.00 N/A N/A Finished N/A 5 N/A 42 N/A S2K N/A 75 mm N/A 210 mm N/A 220 mm N/A 71 mm N/A
18470
0
SS5-44HJ32 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 32 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18484
0
SS5-44HJ35 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 35 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18485
0
SS5-44HJ40 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 40 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18486
0
SS5-44HJ45 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 45 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18487
0
SS5-44HJ50 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 50 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18488
0
SS5-44HJ55 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 55 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18489
0
SS5-44HJ60 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 60 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18490
0
SS5-44HJ65 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 65 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18491
0
Unit of Measure
« 211 212 213 214 215 »