The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 211 212 213 214 215 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-44HJ70 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 70 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18492
0
SS5-44HJ75 $0.00 N/A N/A Finished N/A 5 N/A 44 N/A S2K N/A 75 mm N/A 220 mm N/A 230 mm N/A 71 mm N/A
18493
0
SS5-45HJ32 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 32 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18507
0
SS5-45HJ35 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 35 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18508
0
SS5-45HJ40 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 40 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18509
0
SS5-45HJ45 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 45 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18510
0
SS5-45HJ50 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 50 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18511
0
SS5-45HJ55 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 55 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18512
0
SS5-45HJ60 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 60 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18513
0
SS5-45HJ65 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 65 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18514
0
SS5-45HJ70 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 70 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18515
0
SS5-45HJ75 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S2K N/A 75 mm N/A 225 mm N/A 235 mm N/A 71 mm N/A
18516
0
SS5-46HJ32 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 32 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18530
0
SS5-46HJ35 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 35 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18531
0
SS5-46HJ40 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 40 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18532
0
SS5-46HJ45 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 45 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18533
0
SS5-46HJ50 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 50 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18534
0
SS5-46HJ55 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 55 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18535
0
SS5-46HJ60 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 60 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18536
0
SS5-46HJ65 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 65 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18537
0
SS5-46HJ70 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 70 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18538
0
SS5-46HJ75 $0.00 N/A N/A Finished N/A 5 N/A 46 N/A S2K N/A 75 mm N/A 230 mm N/A 240 mm N/A 71 mm N/A
18539
0
SS5-48HJ32 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 32 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18553
0
SS5-48HJ35 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 35 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18554
0
SS5-48HJ40 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 40 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18555
0
Unit of Measure
« 211 212 213 214 215 »