The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 216 217 218 219 220 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-48HJ45 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 45 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18556
0
SS5-48HJ50 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 50 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18557
0
SS5-48HJ55 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 55 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18558
0
SS5-48HJ60 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 60 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18559
0
SS5-48HJ65 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 65 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18560
0
SS5-48HJ70 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 70 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18561
0
SS5-48HJ75 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S2K N/A 75 mm N/A 240 mm N/A 250 mm N/A 71 mm N/A
18562
0
SS5-52HJ32 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 32 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18599
0
SS5-52HJ35 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 35 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18600
0
SS5-52HJ40 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 40 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18601
0
SS5-52HJ45 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 45 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18602
0
SS5-52HJ50 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 50 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18603
0
SS5-52HJ55 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 55 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18604
0
SS5-52HJ60 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 60 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18605
0
SS5-52HJ65 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 65 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18606
0
SS5-52HJ70 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 70 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18607
0
SS5-52HJ75 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 75 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18608
0
SS5-52HJ80 $0.00 N/A N/A Finished N/A 5 N/A 52 N/A S2K N/A 80 mm N/A 260 mm N/A 270 mm N/A 71 mm N/A
18609
0
SS5-54HJ32 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 32 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18624
0
SS5-54HJ35 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 35 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18625
0
SS5-54HJ40 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 40 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18626
0
SS5-54HJ45 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 45 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18627
0
SS5-54HJ50 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 50 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18628
0
SS5-54HJ55 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 55 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18629
0
SS5-54HJ60 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 60 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18630
0
Unit of Measure
« 216 217 218 219 220 »