The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 216 217 218 219 220 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-54HJ65 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 65 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18631
0
SS5-54HJ70 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 70 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18632
0
SS5-54HJ75 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 75 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18633
0
SS5-54HJ80 $0.00 N/A N/A Finished N/A 5 N/A 54 N/A S2K N/A 80 mm N/A 270 mm N/A 280 mm N/A 71 mm N/A
18634
0
SS5-55HJ32 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 32 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18649
0
SS5-55HJ35 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 35 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18650
0
SS5-55HJ40 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 40 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18651
0
SS5-55HJ45 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 45 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18652
0
SS5-55HJ50 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 50 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18653
0
SS5-55HJ55 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 55 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18654
0
SS5-55HJ60 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 60 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18655
0
SS5-55HJ65 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 65 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18656
0
SS5-55HJ70 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 70 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18657
0
SS5-55HJ75 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 75 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18658
0
SS5-55HJ80 $0.00 N/A N/A Finished N/A 5 N/A 55 N/A S2K N/A 80 mm N/A 275 mm N/A 285 mm N/A 71 mm N/A
18659
0
SS5-56HJ32 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 32 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18674
0
SS5-56HJ35 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 35 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18675
0
SS5-56HJ40 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 40 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18676
0
SS5-56HJ45 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 45 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18677
0
SS5-56HJ50 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 50 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18678
0
SS5-56HJ55 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 55 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18679
0
SS5-56HJ60 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 60 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18680
0
SS5-56HJ65 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 65 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18681
0
SS5-56HJ70 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 70 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18682
0
SS5-56HJ75 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 75 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18683
0
Unit of Measure
« 216 217 218 219 220 »