The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 216 217 218 219 220 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-56HJ80 $0.00 N/A N/A Finished N/A 5 N/A 56 N/A S2K N/A 80 mm N/A 280 mm N/A 290 mm N/A 71 mm N/A
18684
0
SS5-58HJ32 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 32 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18699
0
SS5-58HJ35 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 35 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18700
0
SS5-58HJ40 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 40 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18701
0
SS5-58HJ45 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 45 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18702
0
SS5-58HJ50 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 50 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18703
0
SS5-58HJ55 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 55 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18704
0
SS5-58HJ60 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 60 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18705
0
SS5-58HJ65 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 65 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18706
0
SS5-58HJ70 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 70 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18707
0
SS5-58HJ75 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 75 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18708
0
SS5-58HJ80 $0.00 N/A N/A Finished N/A 5 N/A 58 N/A S2K N/A 80 mm N/A 290 mm N/A 300 mm N/A 71 mm N/A
18709
0
SS5-60HJ32 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 32 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18724
0
SS5-60HJ35 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 35 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18725
0
SS5-60HJ40 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 40 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18726
0
SS5-60HJ45 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 45 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18727
0
SS5-60HJ50 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 50 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18728
0
SS5-60HJ55 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 55 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18729
0
SS5-60HJ60 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 60 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18730
0
SS5-60HJ65 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 65 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18731
0
SS5-60HJ70 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 70 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18732
0
SS5-60HJ75 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 75 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18733
0
SS5-60HJ80 $0.00 N/A N/A Finished N/A 5 N/A 60 N/A S2K N/A 80 mm N/A 300 mm N/A 310 mm N/A 71 mm N/A
18734
0
SS5-50 $495.37 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 50 N/A S4 N/A 30 mm N/A 250 mm N/A 260 mm N/A 71 mm N/A
18574
495.37
SS5-50H $554.53 N/A N/A Plain N/A 5 N/A 50 N/A S4 N/A 30 mm N/A 250 mm N/A 260 mm N/A 71 mm N/A
18575
554.53
Unit of Measure
« 216 217 218 219 220 »