KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-50J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 30 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18586 |
0 |
| SS5-50J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 32 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18587 |
0 |
| SS5-50J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 35 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18588 |
0 |
| SS5-50J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 40 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18589 |
0 |
| SS5-50J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 45 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18590 |
0 |
| SS5-50J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 50 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18591 |
0 |
| SS5-50J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 55 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18592 |
0 |
| SS5-50J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 60 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18593 |
0 |
| SS5-50J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 65 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18594 |
0 |
| SS5-50J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 70 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18595 |
0 |
| SS5-50J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 75 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18596 |
0 |
| SS5-50HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 32 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18576 |
0 |
| SS5-50HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 35 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18577 |
0 |
| SS5-50HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 40 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18578 |
0 |
| SS5-50HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 45 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18579 |
0 |
| SS5-50HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 50 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18580 |
0 |
| SS5-50HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 55 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18581 |
0 |
| SS5-50HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 60 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18582 |
0 |
| SS5-50HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 65 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18583 |
0 |
| SS5-50HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 70 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18584 |
0 |
| SS5-50HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S4K | N/A 75 mm | N/A 250 mm | N/A 260 mm | N/A 71 mm |
N/A
18585 |
0 |
| SS6-12 | $94.44 | N/A | N/A Plain | N/A 6 | N/A 12 | N/A S1 | N/A 25 mm | N/A 72 mm | N/A 84 mm | N/A 88 mm |
N/A
18874 |
94.44 |
| SS6-12H | $131.05 | N/A | N/A Plain | N/A 6 | N/A 12 | N/A S1 | N/A 25 mm | N/A 72 mm | N/A 84 mm | N/A 88 mm |
N/A
18875 |
131.05 |
| SS6-13 | $104.11 |
N/A
|
N/A Plain | N/A 6 | N/A 13 | N/A S1 | N/A 25 mm | N/A 78 mm | N/A 90 mm | N/A 88 mm |
N/A
18877 |
104.11 |
| SS6-13H | $140.43 | N/A | N/A Plain | N/A 6 | N/A 13 | N/A S1 | N/A 25 mm | N/A 78 mm | N/A 90 mm | N/A 88 mm |
N/A
18878 |
140.43 |