The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-50J15 $74.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 15 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12566
74.64
SS1.5-50J16 $74.64 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 16 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12567
74.64
SS1.5-50J17 $74.64 N/A N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 17 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12568
74.64
SS1.5-50J18 $72.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 18 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12569
72.93
SS1.5-50J19 $72.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 19 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12570
72.93
SS1.5-50J20 $72.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 20 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12571
72.93
SS1.5-50J22 $72.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 22 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12572
72.93
SS1.5-50J25 $72.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 50 N/A S1K N/A 25 mm N/A 75 mm N/A 78 mm N/A 25 mm N/A
12573
72.93
SS1.5-52J15 $60.31 N/A N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 15 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12590
60.31
SS1.5-52J16 $76.03 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 16 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12591
76.03
SS1.5-52J17 $76.03 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 17 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12592
76.03
SS1.5-52J18 $76.03 N/A N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 18 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12593
76.03
SS1.5-52J19 $76.03 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 19 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12594
76.03
SS1.5-52J20 $76.03 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 20 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12595
76.03
SS1.5-52J22 $76.03 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 22 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12596
76.03
SS1.5-52J25 $76.03 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 25 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12597
76.03
SS1.5-52J28 $74.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 28 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12598
74.31
SS1.5-52J30 $74.31 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 52 N/A S1K N/A 30 mm N/A 78 mm N/A 81 mm N/A 25 mm N/A
12599
74.31
SS1.5-54J15 $63.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 15 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12616
63.66
SS1.5-54J16 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 16 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12617
79.45
SS1.5-54J17 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 17 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12618
79.45
SS1.5-54J18 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 18 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12619
79.45
SS1.5-54J19 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 19 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12620
79.45
SS1.5-54J20 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 20 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12621
77.74
SS1.5-54J22 $77.74 N/A N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 22 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12622
77.74
Unit of Measure
« 21 22 23 24 25 »