KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-14 | $1.15 |
N/A
|
N/A Plain | N/A 6 | N/A 14 | N/A S1 | N/A 25 mm | N/A 84 mm | N/A 96 mm | N/A 88 mm |
N/A
18884 |
1.15 |
| SS6-14H | $149.52 | N/A | N/A Plain | N/A 6 | N/A 14 | N/A S1 | N/A 25 mm | N/A 84 mm | N/A 96 mm | N/A 88 mm |
N/A
18885 |
149.52 |
| SS6-15 | $130.86 |
N/A
|
N/A Plain | N/A 6 | N/A 15 | N/A S1 | N/A 25 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18895 |
130.86 |
| SS6-15H | $166.45 | N/A | N/A Plain | N/A 6 | N/A 15 | N/A S1 | N/A 25 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18896 |
166.45 |
| SS6-16 | $146.79 |
N/A
|
N/A Plain | N/A 6 | N/A 16 | N/A S1 | N/A 25 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18908 |
146.79 |
| SS6-16H | $181.98 | N/A | N/A Plain | N/A 6 | N/A 16 | N/A S1 | N/A 25 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18909 |
181.98 |
| SS6-17 | $153.78 |
N/A
|
N/A Plain | N/A 6 | N/A 17 | N/A S1 | N/A 25 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18923 |
153.78 |
| SS6-17H | $188.89 | N/A | N/A Plain | N/A 6 | N/A 17 | N/A S1 | N/A 25 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18924 |
188.89 |
| SS6-18 | $169.94 |
N/A
|
N/A Plain | N/A 6 | N/A 18 | N/A S1 | N/A 25 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18940 |
169.94 |
| SS6-18H | $204.65 | N/A | N/A Plain | N/A 6 | N/A 18 | N/A S1 | N/A 25 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18941 |
204.65 |
| SS6-19 | $179.78 | N/A | N/A Plain | N/A 6 | N/A 19 | N/A S1 | N/A 25 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18957 |
179.78 |
| SS6-19H | $214.42 | N/A | N/A Plain | N/A 6 | N/A 19 | N/A S1 | N/A 25 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18958 |
214.42 |
| SS6-20 | $201.00 |
N/A
|
N/A Plain | N/A 6 | N/A 20 | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18976 |
201 |
| SS6-20H | $235.22 | N/A | N/A Plain | N/A 6 | N/A 20 | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18977 |
235.22 |
| SS6-21 | $219.81 |
N/A
|
N/A Plain | N/A 6 | N/A 21 | N/A S1 | N/A 28 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
18999 |
219.81 |
| SS6-21H | $271.90 | N/A | N/A Plain | N/A 6 | N/A 21 | N/A S1 | N/A 28 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19000 |
271.9 |
| SS6-22 | $230.31 | N/A | N/A Plain | N/A 6 | N/A 22 | N/A S1 | N/A 28 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19020 |
230.31 |
| SS6-22H | $282.26 | N/A | N/A Plain | N/A 6 | N/A 22 | N/A S1 | N/A 28 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19021 |
282.26 |
| SS6-23 | $253.12 |
N/A
|
N/A Plain | N/A 6 | N/A 23 | N/A S1 | N/A 28 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19041 |
253.12 |
| SS6-23H | $304.49 | N/A | N/A Plain | N/A 6 | N/A 23 | N/A S1 | N/A 28 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19042 |
304.49 |
| SS6-24 | $263.74 |
N/A
|
N/A Plain | N/A 6 | N/A 24 | N/A S1 | N/A 28 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19064 |
263.74 |
| SS6-24H | $315.00 | N/A | N/A Plain | N/A 6 | N/A 24 | N/A S1 | N/A 28 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19065 |
315 |
| SS6-25 | $286.19 |
N/A
|
N/A Plain | N/A 6 | N/A 25 | N/A S1 | N/A 28 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19089 |
286.19 |
| SS6-25H | $336.97 | N/A | N/A Plain | N/A 6 | N/A 25 | N/A S1 | N/A 28 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19090 |
336.97 |
| SS6-26 | $309.94 |
N/A
|
N/A Plain | N/A 6 | N/A 26 | N/A S1 | N/A 28 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19116 |
309.94 |