KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-26H | $360.21 | N/A | N/A Plain | N/A 6 | N/A 26 | N/A S1 | N/A 28 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19117 |
360.21 |
| SS6-27 | $321.23 |
N/A
|
N/A Plain | N/A 6 | N/A 27 | N/A S1 | N/A 28 mm | N/A 162 mm | N/A 174 mm | N/A 88 mm |
N/A
19143 |
321.23 |
| SS6-27H | $371.42 | N/A | N/A Plain | N/A 6 | N/A 27 | N/A S1 | N/A 28 mm | N/A 162 mm | N/A 174 mm | N/A 88 mm |
N/A
19144 |
371.42 |
| SS6-28 | $351.23 |
N/A
|
N/A Plain | N/A 6 | N/A 28 | N/A S1 | N/A 28 mm | N/A 168 mm | N/A 180 mm | N/A 88 mm |
N/A
19170 |
351.23 |
| SS6-28H | $400.81 | N/A | N/A Plain | N/A 6 | N/A 28 | N/A S1 | N/A 28 mm | N/A 168 mm | N/A 180 mm | N/A 88 mm |
N/A
19171 |
400.81 |
| SS6-30 | $394.64 |
N/A
|
N/A Plain | N/A 6 | N/A 30 | N/A S1 | N/A 30 mm | N/A 180 mm | N/A 192 mm | N/A 88 mm |
N/A
19197 |
394.64 |
| SS6-30H | $443.54 | N/A | N/A Plain | N/A 6 | N/A 30 | N/A S1 | N/A 30 mm | N/A 180 mm | N/A 192 mm | N/A 88 mm |
N/A
19198 |
443.54 |
| SS6-32 | $424.48 |
N/A
|
N/A Plain | N/A 6 | N/A 32 | N/A S1 | N/A 30 mm | N/A 192 mm | N/A 204 mm | N/A 83 mm |
N/A
19222 |
424.48 |
| SS6-32H | $495.68 | N/A | N/A Plain | N/A 6 | N/A 32 | N/A S1 | N/A 30 mm | N/A 192 mm | N/A 204 mm | N/A 83 mm |
N/A
19223 |
495.68 |
| SS6-34 | $461.62 |
N/A
|
N/A Plain | N/A 6 | N/A 34 | N/A S1 | N/A 30 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19247 |
461.62 |
| SS6-34H | $532.14 | N/A | N/A Plain | N/A 6 | N/A 34 | N/A S1 | N/A 30 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19248 |
532.14 |
| SS6-35 | $497.51 |
N/A
|
N/A Plain | N/A 6 | N/A 35 | N/A S1 | N/A 30 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19272 |
497.51 |
| SS6-35H | $567.17 | N/A | N/A Plain | N/A 6 | N/A 35 | N/A S1 | N/A 30 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19273 |
567.17 |
| SS6-36 | $520.71 |
N/A
|
N/A Plain | N/A 6 | N/A 36 | N/A S1 | N/A 30 mm | N/A 216 mm | N/A 228 mm | N/A 83 mm |
N/A
19297 |
520.71 |
| SS6-36H | $589.98 | N/A | N/A Plain | N/A 6 | N/A 36 | N/A S1 | N/A 30 mm | N/A 216 mm | N/A 228 mm | N/A 83 mm |
N/A
19298 |
589.98 |
| SS6-38 | $570.68 |
N/A
|
N/A Plain | N/A 6 | N/A 38 | N/A S1 | N/A 30 mm | N/A 228 mm | N/A 240 mm | N/A 83 mm |
N/A
19322 |
570.68 |
| SS6-38H | $639.09 | N/A | N/A Plain | N/A 6 | N/A 38 | N/A S1 | N/A 30 mm | N/A 228 mm | N/A 240 mm | N/A 83 mm |
N/A
19323 |
639.09 |
| SS6-40 | $627.75 |
N/A
|
N/A Plain | N/A 6 | N/A 40 | N/A S1 | N/A 30 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19347 |
627.75 |
| SS6-40H | $695.20 | N/A | N/A Plain | N/A 6 | N/A 40 | N/A S1 | N/A 30 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19348 |
695.2 |
| SS6-42 | $670.04 |
N/A
|
N/A Plain | N/A 6 | N/A 42 | N/A S1 | N/A 40 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19372 |
670.04 |
| SS6-42H | $755.48 | N/A | N/A Plain | N/A 6 | N/A 42 | N/A S1 | N/A 40 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19373 |
755.48 |
| SS6-44 | $729.86 |
N/A
|
N/A Plain | N/A 6 | N/A 44 | N/A S1 | N/A 40 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19391 |
729.86 |
| SS6-44H | $814.24 | N/A | N/A Plain | N/A 6 | N/A 44 | N/A S1 | N/A 40 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19392 |
814.24 |
| SS6-45 | $756.79 | N/A | N/A Plain | N/A 6 | N/A 45 | N/A S1 | N/A 40 mm | N/A 270 mm | N/A 282 mm | N/A 83 mm |
N/A
19410 |
756.79 |
| SS6-45H | $841.05 | N/A | N/A Plain | N/A 6 | N/A 45 | N/A S1 | N/A 40 mm | N/A 270 mm | N/A 282 mm | N/A 83 mm |
N/A
19411 |
841.05 |