KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-46 | $809.70 |
N/A
|
N/A Plain | N/A 6 | N/A 46 | N/A S1 | N/A 40 mm | N/A 276 mm | N/A 288 mm | N/A 83 mm |
N/A
19429 |
809.7 |
| SS6-46H | $892.95 | N/A | N/A Plain | N/A 6 | N/A 46 | N/A S1 | N/A 40 mm | N/A 276 mm | N/A 288 mm | N/A 83 mm |
N/A
19430 |
892.95 |
| SS6-48 | $865.50 |
N/A
|
N/A Plain | N/A 6 | N/A 48 | N/A S1 | N/A 40 mm | N/A 288 mm | N/A 300 mm | N/A 83 mm |
N/A
19448 |
865.5 |
| SS6-48H | $947.97 | N/A | N/A Plain | N/A 6 | N/A 48 | N/A S1 | N/A 40 mm | N/A 288 mm | N/A 300 mm | N/A 83 mm |
N/A
19449 |
947.97 |
| SS6-50 | $918.16 |
N/A
|
N/A Plain | N/A 6 | N/A 50 | N/A S1 | N/A 40 mm | N/A 300 mm | N/A 312 mm | N/A 83 mm |
N/A
19467 |
918.16 |
| SS6-50H | $999.96 | N/A | N/A Plain | N/A 6 | N/A 50 | N/A S1 | N/A 40 mm | N/A 300 mm | N/A 312 mm | N/A 83 mm |
N/A
19468 |
999.96 |
| SS6-100S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 100 | N/A S1 | N/A 40 mm | N/A 600 mm | N/A 612 mm | N/A 83 mm |
N/A
18863 |
0 |
| SS6-52S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 52 | N/A S1 | N/A 40 mm | N/A 312 mm | N/A 324 mm | N/A 83 mm |
N/A
19486 |
0 |
| SS6-54S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 54 | N/A S1 | N/A 40 mm | N/A 324 mm | N/A 336 mm | N/A 83 mm |
N/A
19497 |
0 |
| SS6-55S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 55 | N/A S1 | N/A 40 mm | N/A 330 mm | N/A 342 mm | N/A 83 mm |
N/A
19508 |
0 |
| SS6-56S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 56 | N/A S1 | N/A 40 mm | N/A 336 mm | N/A 348 mm | N/A 83 mm |
N/A
19519 |
0 |
| SS6-58S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 58 | N/A S1 | N/A 40 mm | N/A 348 mm | N/A 360 mm | N/A 83 mm |
N/A
19530 |
0 |
| SS6-60S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 60 | N/A S1 | N/A 40 mm | N/A 360 mm | N/A 372 mm | N/A 83 mm |
N/A
19541 |
0 |
| SS6-62S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 62 | N/A S1 | N/A 40 mm | N/A 372 mm | N/A 384 mm | N/A 83 mm |
N/A
19552 |
0 |
| SS6-64S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 64 | N/A S1 | N/A 40 mm | N/A 384 mm | N/A 396 mm | N/A 83 mm |
N/A
19563 |
0 |
| SS6-65S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 65 | N/A S1 | N/A 40 mm | N/A 390 mm | N/A 402 mm | N/A 83 mm |
N/A
19574 |
0 |
| SS6-66S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 66 | N/A S1 | N/A 40 mm | N/A 396 mm | N/A 408 mm | N/A 83 mm |
N/A
19585 |
0 |
| SS6-68S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 68 | N/A S1 | N/A 40 mm | N/A 408 mm | N/A 420 mm | N/A 83 mm |
N/A
19596 |
0 |
| SS6-70S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 70 | N/A S1 | N/A 40 mm | N/A 420 mm | N/A 432 mm | N/A 83 mm |
N/A
19607 |
0 |
| SS6-80S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 80 | N/A S1 | N/A 40 mm | N/A 480 mm | N/A 492 mm | N/A 83 mm |
N/A
19618 |
0 |
| SS6-90S | $0.00 | N/A | N/A Plain | N/A 6 | N/A 90 | N/A S1 | N/A 40 mm | N/A 540 mm | N/A 552 mm | N/A 83 mm |
N/A
19629 |
0 |
| SS6-12J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 12 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 84 mm | N/A 88 mm |
N/A
18876 |
0 |
| SS6-13J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 13 | N/A S1K | N/A 25 mm | N/A 78 mm | N/A 90 mm | N/A 88 mm |
N/A
18881 |
0 |
| SS6-13J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 13 | N/A S1K | N/A 28 mm | N/A 78 mm | N/A 90 mm | N/A 88 mm |
N/A
18882 |
0 |
| SS6-13J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 13 | N/A S1K | N/A 30 mm | N/A 78 mm | N/A 90 mm | N/A 88 mm |
N/A
18883 |
0 |