KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-14J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 14 | N/A S1K | N/A 25 mm | N/A 84 mm | N/A 96 mm | N/A 88 mm |
N/A
18890 |
0 |
| SS6-14J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 14 | N/A S1K | N/A 28 mm | N/A 84 mm | N/A 96 mm | N/A 88 mm |
N/A
18891 |
0 |
| SS6-14J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 14 | N/A S1K | N/A 30 mm | N/A 84 mm | N/A 96 mm | N/A 88 mm |
N/A
18892 |
0 |
| SS6-14J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 14 | N/A S1K | N/A 32 mm | N/A 84 mm | N/A 96 mm | N/A 88 mm |
N/A
18893 |
0 |
| SS6-14J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 14 | N/A S1K | N/A 35 mm | N/A 84 mm | N/A 96 mm | N/A 88 mm |
N/A
18894 |
0 |
| SS6-15J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 15 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18902 |
0 |
| SS6-15J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 15 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18903 |
0 |
| SS6-15J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 15 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18904 |
0 |
| SS6-15J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 15 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18905 |
0 |
| SS6-15J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 15 | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18906 |
0 |
| SS6-15J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 15 | N/A S1K | N/A 40 mm | N/A 90 mm | N/A 102 mm | N/A 88 mm |
N/A
18907 |
0 |
| SS6-16J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 16 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18916 |
0 |
| SS6-16J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 16 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18917 |
0 |
| SS6-16J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 16 | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18918 |
0 |
| SS6-16J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 16 | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18919 |
0 |
| SS6-16J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 16 | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18920 |
0 |
| SS6-16J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 16 | N/A S1K | N/A 40 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18921 |
0 |
| SS6-16J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 16 | N/A S1K | N/A 45 mm | N/A 96 mm | N/A 108 mm | N/A 88 mm |
N/A
18922 |
0 |
| SS6-17J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 25 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18932 |
0 |
| SS6-17J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 28 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18933 |
0 |
| SS6-17J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 30 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18934 |
0 |
| SS6-17J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 32 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18935 |
0 |
| SS6-17J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 35 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18936 |
0 |
| SS6-17J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 40 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18937 |
0 |
| SS6-17J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 45 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18938 |
0 |