KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-17J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 17 | N/A S1K | N/A 50 mm | N/A 102 mm | N/A 114 mm | N/A 88 mm |
N/A
18939 |
0 |
| SS6-18J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18949 |
0 |
| SS6-18J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 28 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18950 |
0 |
| SS6-18J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 30 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18951 |
0 |
| SS6-18J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 32 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18952 |
0 |
| SS6-18J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 35 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18953 |
0 |
| SS6-18J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 40 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18954 |
0 |
| SS6-18J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 45 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18955 |
0 |
| SS6-18J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 18 | N/A S1K | N/A 50 mm | N/A 108 mm | N/A 120 mm | N/A 88 mm |
N/A
18956 |
0 |
| SS6-19J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 25 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18967 |
0 |
| SS6-19J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 28 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18968 |
0 |
| SS6-19J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 30 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18969 |
0 |
| SS6-19J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 32 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18970 |
0 |
| SS6-19J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 35 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18971 |
0 |
| SS6-19J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 40 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18972 |
0 |
| SS6-19J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 45 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18973 |
0 |
| SS6-19J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 50 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18974 |
0 |
| SS6-19J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 55 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18975 |
0 |
| SS6-20J25 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18988 |
0 |
| SS6-20J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18989 |
0 |
| SS6-20J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18990 |
0 |
| SS6-20J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18991 |
0 |
| SS6-20J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18992 |
0 |
| SS6-20J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18993 |
0 |
| SS6-20J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18994 |
0 |