The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 221 222 223 224 225 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-20J50 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A S1K N/A 50 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
18995
0
SS6-20J55 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A S1K N/A 55 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
18996
0
SS6-20J60 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A S1K N/A 60 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
18997
0
SS6-20J65 $0.00 N/A N/A Finished N/A 6 N/A 20 N/A S1K N/A 65 mm N/A 120 mm N/A 132 mm N/A 88 mm N/A
18998
0
SS6-21J28 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 28 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19010
0
SS6-21J30 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 30 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19011
0
SS6-21J32 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 32 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19012
0
SS6-21J35 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 35 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19013
0
SS6-21J40 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 40 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19014
0
SS6-21J45 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 45 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19015
0
SS6-21J50 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 50 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19016
0
SS6-21J55 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 55 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19017
0
SS6-21J60 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 60 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19018
0
SS6-21J65 $0.00 N/A N/A Finished N/A 6 N/A 21 N/A S1K N/A 65 mm N/A 126 mm N/A 138 mm N/A 88 mm N/A
19019
0
SS6-22J28 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 28 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19031
0
SS6-22J30 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 30 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19032
0
SS6-22J32 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 32 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19033
0
SS6-22J35 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 35 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19034
0
SS6-22J40 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 40 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19035
0
SS6-22J45 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 45 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19036
0
SS6-22J50 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 50 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19037
0
SS6-22J55 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 55 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19038
0
SS6-22J60 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 60 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19039
0
SS6-22J65 $0.00 N/A N/A Finished N/A 6 N/A 22 N/A S1K N/A 65 mm N/A 132 mm N/A 144 mm N/A 88 mm N/A
19040
0
SS6-23J28 $0.00 N/A N/A Finished N/A 6 N/A 23 N/A S1K N/A 28 mm N/A 138 mm N/A 150 mm N/A 88 mm N/A
19053
0
Unit of Measure
« 221 222 223 224 225 »