KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-23J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 30 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19054 |
0 |
| SS6-23J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 32 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19055 |
0 |
| SS6-23J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 35 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19056 |
0 |
| SS6-23J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 40 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19057 |
0 |
| SS6-23J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 45 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19058 |
0 |
| SS6-23J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 50 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19059 |
0 |
| SS6-23J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 55 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19060 |
0 |
| SS6-23J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 60 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19061 |
0 |
| SS6-23J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 65 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19062 |
0 |
| SS6-23J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 70 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19063 |
0 |
| SS6-24J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19077 |
0 |
| SS6-24J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19078 |
0 |
| SS6-24J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19079 |
0 |
| SS6-24J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19080 |
0 |
| SS6-24J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19081 |
0 |
| SS6-24J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 45 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19082 |
0 |
| SS6-24J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 50 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19083 |
0 |
| SS6-24J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 55 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19084 |
0 |
| SS6-24J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 60 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19085 |
0 |
| SS6-24J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 65 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19086 |
0 |
| SS6-24J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 70 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19087 |
0 |
| SS6-24J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 75 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19088 |
0 |
| SS6-25J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19103 |
0 |
| SS6-25J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19104 |
0 |
| SS6-25J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19105 |
0 |