KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-25J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19106 |
0 |
| SS6-25J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19107 |
0 |
| SS6-25J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 45 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19108 |
0 |
| SS6-25J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 50 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19109 |
0 |
| SS6-25J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 55 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19110 |
0 |
| SS6-25J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 60 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19111 |
0 |
| SS6-25J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 65 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19112 |
0 |
| SS6-25J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 70 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19113 |
0 |
| SS6-25J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 75 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19114 |
0 |
| SS6-25J80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 80 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19115 |
0 |
| SS6-26J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 28 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19130 |
0 |
| SS6-26J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 30 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19131 |
0 |
| SS6-26J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 32 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19132 |
0 |
| SS6-26J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 35 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19133 |
0 |
| SS6-26J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 40 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19134 |
0 |
| SS6-26J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 45 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19135 |
0 |
| SS6-26J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 50 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19136 |
0 |
| SS6-26J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 55 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19137 |
0 |
| SS6-26J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 60 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19138 |
0 |
| SS6-26J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 65 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19139 |
0 |
| SS6-26J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 70 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19140 |
0 |
| SS6-26J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 75 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19141 |
0 |
| SS6-26J80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 80 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19142 |
0 |
| SS6-27J28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 27 | N/A S1K | N/A 28 mm | N/A 162 mm | N/A 174 mm | N/A 88 mm |
N/A
19157 |
0 |
| SS6-27J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 27 | N/A S1K | N/A 30 mm | N/A 162 mm | N/A 174 mm | N/A 88 mm |
N/A
19158 |
0 |