The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 226 227 228 229 230 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-27J32 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 32 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19159
0
SS6-27J35 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 35 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19160
0
SS6-27J40 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 40 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19161
0
SS6-27J45 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 45 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19162
0
SS6-27J50 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 50 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19163
0
SS6-27J55 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 55 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19164
0
SS6-27J60 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 60 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19165
0
SS6-27J65 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 65 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19166
0
SS6-27J70 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 70 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19167
0
SS6-27J75 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 75 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19168
0
SS6-27J80 $0.00 N/A N/A Finished N/A 6 N/A 27 N/A S1K N/A 80 mm N/A 162 mm N/A 174 mm N/A 88 mm N/A
19169
0
SS6-28J28 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 28 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19184
0
SS6-28J30 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 30 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19185
0
SS6-28J32 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 32 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19186
0
SS6-28J35 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 35 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19187
0
SS6-28J40 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 40 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19188
0
SS6-28J45 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 45 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19189
0
SS6-28J50 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 50 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19190
0
SS6-28J55 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 55 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19191
0
SS6-28J60 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 60 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19192
0
SS6-28J65 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 65 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19193
0
SS6-28J70 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 70 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19194
0
SS6-28J75 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 75 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19195
0
SS6-28J80 $0.00 N/A N/A Finished N/A 6 N/A 28 N/A S1K N/A 80 mm N/A 168 mm N/A 180 mm N/A 88 mm N/A
19196
0
SS6-30J30 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 30 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19210
0
Unit of Measure
« 226 227 228 229 230 »