The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 226 227 228 229 230 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-30J32 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 32 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19211
0
SS6-30J35 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 35 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19212
0
SS6-30J40 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 40 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19213
0
SS6-30J45 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 45 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19214
0
SS6-30J50 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 50 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19215
0
SS6-30J55 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 55 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19216
0
SS6-30J60 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 60 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19217
0
SS6-30J65 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 65 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19218
0
SS6-30J70 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 70 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19219
0
SS6-30J75 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 75 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19220
0
SS6-30J80 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 80 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19221
0
SS6-32J30 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 30 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19235
0
SS6-32J32 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 32 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19236
0
SS6-32J35 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 35 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19237
0
SS6-32J40 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 40 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19238
0
SS6-32J45 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 45 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19239
0
SS6-32J50 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 50 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19240
0
SS6-32J55 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 55 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19241
0
SS6-32J60 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 60 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19242
0
SS6-32J65 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 65 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19243
0
SS6-32J70 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 70 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19244
0
SS6-32J75 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 75 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19245
0
SS6-32J80 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 80 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19246
0
SS6-34J30 $0.00 N/A N/A Finished N/A 6 N/A 34 N/A S1K N/A 30 mm N/A 204 mm N/A 216 mm N/A 83 mm N/A
19260
0
SS6-34J32 $0.00 N/A N/A Finished N/A 6 N/A 34 N/A S1K N/A 32 mm N/A 204 mm N/A 216 mm N/A 83 mm N/A
19261
0
Unit of Measure
« 226 227 228 229 230 »