The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-54J25 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 25 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12623
77.74
SS1.5-54J28 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 28 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12624
77.74
SS1.5-54J30 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 30 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12625
77.74
SS1.5-55J15 $63.66 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 15 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12642
63.66
SS1.5-55J16 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 16 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12643
79.45
SS1.5-55J17 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 17 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12644
79.45
SS1.5-55J18 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 18 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12645
79.45
SS1.5-55J19 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 19 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12646
79.45
SS1.5-55J20 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 20 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12647
79.45
SS1.5-55J22 $79.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 22 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12648
79.45
SS1.5-55J25 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 25 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12649
77.74
SS1.5-55J28 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 28 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12650
77.74
SS1.5-55J30 $77.74 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 30 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12651
77.74
SS1.5-56J15 $64.03 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 15 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12668
64.03
SS1.5-56J16 $79.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 16 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12669
79.79
SS1.5-56J17 $79.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 17 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12670
79.79
SS1.5-56J18 $79.79 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 18 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12671
79.79
SS1.5-56J19 $79.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 19 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12672
79.79
SS1.5-56J20 $79.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 20 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12673
79.79
SS1.5-56J22 $79.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 22 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12674
79.79
SS1.5-56J25 $79.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 25 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12675
79.79
SS1.5-56J28 $78.08 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 28 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12676
78.08
SS1.5-56J30 $78.08 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 30 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12677
78.08
SS1.5-58J15 $67.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 15 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12694
67.38
SS1.5-58J16 $82.99 N/A N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 16 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12695
82.99
Unit of Measure
« 21 22 23 24 25 »