KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-34J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 35 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19262 |
0 |
| SS6-34J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 40 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19263 |
0 |
| SS6-34J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 45 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19264 |
0 |
| SS6-34J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 50 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19265 |
0 |
| SS6-34J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 55 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19266 |
0 |
| SS6-34J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 60 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19267 |
0 |
| SS6-34J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 65 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19268 |
0 |
| SS6-34J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 70 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19269 |
0 |
| SS6-34J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 75 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19270 |
0 |
| SS6-34J80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 34 | N/A S1K | N/A 80 mm | N/A 204 mm | N/A 216 mm | N/A 83 mm |
N/A
19271 |
0 |
| SS6-35J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 30 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19285 |
0 |
| SS6-35J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 32 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19286 |
0 |
| SS6-35J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 35 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19287 |
0 |
| SS6-35J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 40 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19288 |
0 |
| SS6-35J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 45 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19289 |
0 |
| SS6-35J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 50 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19290 |
0 |
| SS6-35J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 55 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19291 |
0 |
| SS6-35J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 60 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19292 |
0 |
| SS6-35J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 65 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19293 |
0 |
| SS6-35J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 70 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19294 |
0 |
| SS6-35J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 75 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19295 |
0 |
| SS6-35J80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 35 | N/A S1K | N/A 80 mm | N/A 210 mm | N/A 222 mm | N/A 83 mm |
N/A
19296 |
0 |
| SS6-36J30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 36 | N/A S1K | N/A 30 mm | N/A 216 mm | N/A 228 mm | N/A 83 mm |
N/A
19310 |
0 |
| SS6-36J32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 36 | N/A S1K | N/A 32 mm | N/A 216 mm | N/A 228 mm | N/A 83 mm |
N/A
19311 |
0 |
| SS6-36J35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 36 | N/A S1K | N/A 35 mm | N/A 216 mm | N/A 228 mm | N/A 83 mm |
N/A
19312 |
0 |