The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 231 232 233 234 235 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-36J40 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 40 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19313
0
SS6-36J45 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 45 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19314
0
SS6-36J50 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 50 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19315
0
SS6-36J55 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 55 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19316
0
SS6-36J60 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 60 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19317
0
SS6-36J65 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 65 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19318
0
SS6-36J70 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 70 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19319
0
SS6-36J75 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 75 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19320
0
SS6-36J80 $0.00 N/A N/A Finished N/A 6 N/A 36 N/A S1K N/A 80 mm N/A 216 mm N/A 228 mm N/A 83 mm N/A
19321
0
SS6-38J30 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 30 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19335
0
SS6-38J32 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 32 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19336
0
SS6-38J35 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 35 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19337
0
SS6-38J40 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 40 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19338
0
SS6-38J45 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 45 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19339
0
SS6-38J50 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 50 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19340
0
SS6-38J55 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 55 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19341
0
SS6-38J60 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 60 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19342
0
SS6-38J65 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 65 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19343
0
SS6-38J70 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 70 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19344
0
SS6-38J75 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 75 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19345
0
SS6-38J80 $0.00 N/A N/A Finished N/A 6 N/A 38 N/A S1K N/A 80 mm N/A 228 mm N/A 240 mm N/A 83 mm N/A
19346
0
SS6-40J30 $0.00 N/A N/A Finished N/A 6 N/A 40 N/A S1K N/A 30 mm N/A 240 mm N/A 252 mm N/A 83 mm N/A
19360
0
SS6-40J32 $0.00 N/A N/A Finished N/A 6 N/A 40 N/A S1K N/A 32 mm N/A 240 mm N/A 252 mm N/A 83 mm N/A
19361
0
SS6-40J35 $0.00 N/A N/A Finished N/A 6 N/A 40 N/A S1K N/A 35 mm N/A 240 mm N/A 252 mm N/A 83 mm N/A
19362
0
SS6-40J40 $0.00 N/A N/A Finished N/A 6 N/A 40 N/A S1K N/A 40 mm N/A 240 mm N/A 252 mm N/A 83 mm N/A
19363
0
Unit of Measure
« 231 232 233 234 235 »