KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-40J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 45 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19364 |
0 |
| SS6-40J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 50 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19365 |
0 |
| SS6-40J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 55 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19366 |
0 |
| SS6-40J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 60 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19367 |
0 |
| SS6-40J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 65 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19368 |
0 |
| SS6-40J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 70 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19369 |
0 |
| SS6-40J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 75 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19370 |
0 |
| SS6-40J80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 40 | N/A S1K | N/A 80 mm | N/A 240 mm | N/A 252 mm | N/A 83 mm |
N/A
19371 |
0 |
| SS6-42J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 40 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19382 |
0 |
| SS6-42J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 45 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19383 |
0 |
| SS6-42J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 50 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19384 |
0 |
| SS6-42J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 55 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19385 |
0 |
| SS6-42J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 60 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19386 |
0 |
| SS6-42J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 65 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19387 |
0 |
| SS6-42J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 70 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19388 |
0 |
| SS6-42J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 75 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19389 |
0 |
| SS6-42J80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 42 | N/A S1K | N/A 80 mm | N/A 252 mm | N/A 264 mm | N/A 83 mm |
N/A
19390 |
0 |
| SS6-44J40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 40 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19401 |
0 |
| SS6-44J45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 45 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19402 |
0 |
| SS6-44J50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 50 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19403 |
0 |
| SS6-44J55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 55 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19404 |
0 |
| SS6-44J60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 60 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19405 |
0 |
| SS6-44J65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 65 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19406 |
0 |
| SS6-44J70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 70 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19407 |
0 |
| SS6-44J75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 44 | N/A S1K | N/A 75 mm | N/A 264 mm | N/A 276 mm | N/A 83 mm |
N/A
19408 |
0 |