The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 231 232 233 234 235 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-44J80 $0.00 N/A N/A Finished N/A 6 N/A 44 N/A S1K N/A 80 mm N/A 264 mm N/A 276 mm N/A 83 mm N/A
19409
0
SS6-45J40 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 40 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19420
0
SS6-45J45 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 45 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19421
0
SS6-45J50 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 50 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19422
0
SS6-45J55 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 55 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19423
0
SS6-45J60 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 60 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19424
0
SS6-45J65 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 65 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19425
0
SS6-45J70 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 70 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19426
0
SS6-45J75 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 75 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19427
0
SS6-45J80 $0.00 N/A N/A Finished N/A 6 N/A 45 N/A S1K N/A 80 mm N/A 270 mm N/A 282 mm N/A 83 mm N/A
19428
0
SS6-46J40 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 40 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19439
0
SS6-46J45 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 45 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19440
0
SS6-46J50 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 50 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19441
0
SS6-46J55 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 55 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19442
0
SS6-46J60 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 60 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19443
0
SS6-46J65 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 65 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19444
0
SS6-46J70 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 70 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19445
0
SS6-46J75 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 75 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19446
0
SS6-46J80 $0.00 N/A N/A Finished N/A 6 N/A 46 N/A S1K N/A 80 mm N/A 276 mm N/A 288 mm N/A 83 mm N/A
19447
0
SS6-48J40 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 40 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19458
0
SS6-48J45 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 45 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19459
0
SS6-48J50 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 50 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19460
0
SS6-48J55 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 55 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19461
0
SS6-48J60 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 60 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19462
0
SS6-48J65 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 65 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19463
0
Unit of Measure
« 231 232 233 234 235 »