The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 231 232 233 234 235 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-48J70 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 70 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19464
0
SS6-48J75 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 75 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19465
0
SS6-48J80 $0.00 N/A N/A Finished N/A 6 N/A 48 N/A S1K N/A 80 mm N/A 288 mm N/A 300 mm N/A 83 mm N/A
19466
0
SS6-50J40 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 40 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19477
0
SS6-50J45 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 45 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19478
0
SS6-50J50 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 50 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19479
0
SS6-50J55 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 55 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19480
0
SS6-50J60 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 60 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19481
0
SS6-50J65 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 65 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19482
0
SS6-50J70 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 70 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19483
0
SS6-50J75 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 75 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19484
0
SS6-50J80 $0.00 N/A N/A Finished N/A 6 N/A 50 N/A S1K N/A 80 mm N/A 300 mm N/A 312 mm N/A 83 mm N/A
19485
0
SS6-13HJ28 $0.00 N/A N/A Finished N/A 6 N/A 13 N/A S1K N/A 28 mm N/A 78 mm N/A 90 mm N/A 88 mm N/A
18879
0
SS6-13HJ30 $0.00 N/A N/A Finished N/A 6 N/A 13 N/A S1K N/A 30 mm N/A 78 mm N/A 90 mm N/A 88 mm N/A
18880
0
SS6-14HJ28 $0.00 N/A N/A Finished N/A 6 N/A 14 N/A S1K N/A 28 mm N/A 84 mm N/A 96 mm N/A 88 mm N/A
18886
0
SS6-14HJ30 $0.00 N/A N/A Finished N/A 6 N/A 14 N/A S1K N/A 30 mm N/A 84 mm N/A 96 mm N/A 88 mm N/A
18887
0
SS6-14HJ32 $0.00 N/A N/A Finished N/A 6 N/A 14 N/A S1K N/A 32 mm N/A 84 mm N/A 96 mm N/A 88 mm N/A
18888
0
SS6-14HJ35 $0.00 N/A N/A Finished N/A 6 N/A 14 N/A S1K N/A 35 mm N/A 84 mm N/A 96 mm N/A 88 mm N/A
18889
0
SS6-15HJ28 $0.00 N/A N/A Finished N/A 6 N/A 15 N/A S1K N/A 28 mm N/A 90 mm N/A 102 mm N/A 88 mm N/A
18897
0
SS6-15HJ30 $0.00 N/A N/A Finished N/A 6 N/A 15 N/A S1K N/A 30 mm N/A 90 mm N/A 102 mm N/A 88 mm N/A
18898
0
SS6-15HJ32 $0.00 N/A N/A Finished N/A 6 N/A 15 N/A S1K N/A 32 mm N/A 90 mm N/A 102 mm N/A 88 mm N/A
18899
0
SS6-15HJ35 $0.00 N/A N/A Finished N/A 6 N/A 15 N/A S1K N/A 35 mm N/A 90 mm N/A 102 mm N/A 88 mm N/A
18900
0
SS6-15HJ40 $0.00 N/A N/A Finished N/A 6 N/A 15 N/A S1K N/A 40 mm N/A 90 mm N/A 102 mm N/A 88 mm N/A
18901
0
SS6-16HJ28 $0.00 N/A N/A Finished N/A 6 N/A 16 N/A S1K N/A 28 mm N/A 96 mm N/A 108 mm N/A 88 mm N/A
18910
0
SS6-16HJ30 $0.00 N/A N/A Finished N/A 6 N/A 16 N/A S1K N/A 30 mm N/A 96 mm N/A 108 mm N/A 88 mm N/A
18911
0
Unit of Measure
« 231 232 233 234 235 »