The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 231 232 233 234 235 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-16HJ32 $0.00 N/A N/A Finished N/A 6 N/A 16 N/A S1K N/A 32 mm N/A 96 mm N/A 108 mm N/A 88 mm N/A
18912
0
SS6-16HJ35 $0.00 N/A N/A Finished N/A 6 N/A 16 N/A S1K N/A 35 mm N/A 96 mm N/A 108 mm N/A 88 mm N/A
18913
0
SS6-16HJ40 $0.00 N/A N/A Finished N/A 6 N/A 16 N/A S1K N/A 40 mm N/A 96 mm N/A 108 mm N/A 88 mm N/A
18914
0
SS6-16HJ45 $0.00 N/A N/A Finished N/A 6 N/A 16 N/A S1K N/A 45 mm N/A 96 mm N/A 108 mm N/A 88 mm N/A
18915
0
SS6-17HJ28 $0.00 N/A N/A Finished N/A 6 N/A 17 N/A S1K N/A 28 mm N/A 102 mm N/A 114 mm N/A 88 mm N/A
18925
0
SS6-17HJ30 $0.00 N/A N/A Finished N/A 6 N/A 17 N/A S1K N/A 30 mm N/A 102 mm N/A 114 mm N/A 88 mm N/A
18926
0
SS6-17HJ32 $0.00 N/A N/A Finished N/A 6 N/A 17 N/A S1K N/A 32 mm N/A 102 mm N/A 114 mm N/A 88 mm N/A
18927
0
SS6-17HJ35 $0.00 N/A N/A Finished N/A 6 N/A 17 N/A S1K N/A 35 mm N/A 102 mm N/A 114 mm N/A 88 mm N/A
18928
0
SS6-17HJ40 $0.00 N/A N/A Finished N/A 6 N/A 17 N/A S1K N/A 40 mm N/A 102 mm N/A 114 mm N/A 88 mm N/A
18929
0
SS6-17HJ45 $0.00 N/A N/A Finished N/A 6 N/A 17 N/A S1K N/A 45 mm N/A 102 mm N/A 114 mm N/A 88 mm N/A
18930
0
SS6-17HJ50 $0.00 N/A N/A Finished N/A 6 N/A 17 N/A S1K N/A 50 mm N/A 102 mm N/A 114 mm N/A 88 mm N/A
18931
0
SS6-18HJ28 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A S1K N/A 28 mm N/A 108 mm N/A 120 mm N/A 88 mm N/A
18942
0
SS6-18HJ30 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A S1K N/A 30 mm N/A 108 mm N/A 120 mm N/A 88 mm N/A
18943
0
SS6-18HJ32 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A S1K N/A 32 mm N/A 108 mm N/A 120 mm N/A 88 mm N/A
18944
0
SS6-18HJ35 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A S1K N/A 35 mm N/A 108 mm N/A 120 mm N/A 88 mm N/A
18945
0
SS6-18HJ40 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A S1K N/A 40 mm N/A 108 mm N/A 120 mm N/A 88 mm N/A
18946
0
SS6-18HJ45 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A S1K N/A 45 mm N/A 108 mm N/A 120 mm N/A 88 mm N/A
18947
0
SS6-18HJ50 $0.00 N/A N/A Finished N/A 6 N/A 18 N/A S1K N/A 50 mm N/A 108 mm N/A 120 mm N/A 88 mm N/A
18948
0
SS6-19HJ28 $0.00 N/A N/A Finished N/A 6 N/A 19 N/A S1K N/A 28 mm N/A 114 mm N/A 126 mm N/A 88 mm N/A
18959
0
SS6-19HJ30 $0.00 N/A N/A Finished N/A 6 N/A 19 N/A S1K N/A 30 mm N/A 114 mm N/A 126 mm N/A 88 mm N/A
18960
0
SS6-19HJ32 $0.00 N/A N/A Finished N/A 6 N/A 19 N/A S1K N/A 32 mm N/A 114 mm N/A 126 mm N/A 88 mm N/A
18961
0
SS6-19HJ35 $0.00 N/A N/A Finished N/A 6 N/A 19 N/A S1K N/A 35 mm N/A 114 mm N/A 126 mm N/A 88 mm N/A
18962
0
SS6-19HJ40 $0.00 N/A N/A Finished N/A 6 N/A 19 N/A S1K N/A 40 mm N/A 114 mm N/A 126 mm N/A 88 mm N/A
18963
0
SS6-19HJ45 $0.00 N/A N/A Finished N/A 6 N/A 19 N/A S1K N/A 45 mm N/A 114 mm N/A 126 mm N/A 88 mm N/A
18964
0
SS6-19HJ50 $0.00 N/A N/A Finished N/A 6 N/A 19 N/A S1K N/A 50 mm N/A 114 mm N/A 126 mm N/A 88 mm N/A
18965
0
Unit of Measure
« 231 232 233 234 235 »