KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-19HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 19 | N/A S1K | N/A 55 mm | N/A 114 mm | N/A 126 mm | N/A 88 mm |
N/A
18966 |
0 |
| SS6-20HJ28 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18978 |
0 |
| SS6-20HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18979 |
0 |
| SS6-20HJ32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18980 |
0 |
| SS6-20HJ35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18981 |
0 |
| SS6-20HJ40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18982 |
0 |
| SS6-20HJ45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18983 |
0 |
| SS6-20HJ50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 50 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18984 |
0 |
| SS6-20HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 55 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18985 |
0 |
| SS6-20HJ60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 60 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18986 |
0 |
| SS6-20HJ65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 20 | N/A S1K | N/A 65 mm | N/A 120 mm | N/A 132 mm | N/A 88 mm |
N/A
18987 |
0 |
| SS6-21HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 30 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19001 |
0 |
| SS6-21HJ32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 32 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19002 |
0 |
| SS6-21HJ35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 35 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19003 |
0 |
| SS6-21HJ40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 40 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19004 |
0 |
| SS6-21HJ45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 45 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19005 |
0 |
| SS6-21HJ50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 50 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19006 |
0 |
| SS6-21HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 55 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19007 |
0 |
| SS6-21HJ60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 60 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19008 |
0 |
| SS6-21HJ65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 21 | N/A S1K | N/A 65 mm | N/A 126 mm | N/A 138 mm | N/A 88 mm |
N/A
19009 |
0 |
| SS6-22HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 30 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19022 |
0 |
| SS6-22HJ32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 32 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19023 |
0 |
| SS6-22HJ35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 35 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19024 |
0 |
| SS6-22HJ40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 40 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19025 |
0 |
| SS6-22HJ45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 45 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19026 |
0 |