KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-22HJ50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 50 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19027 |
0 |
| SS6-22HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 55 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19028 |
0 |
| SS6-22HJ60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 60 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19029 |
0 |
| SS6-22HJ65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 22 | N/A S1K | N/A 65 mm | N/A 132 mm | N/A 144 mm | N/A 88 mm |
N/A
19030 |
0 |
| SS6-23HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 30 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19043 |
0 |
| SS6-23HJ32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 32 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19044 |
0 |
| SS6-23HJ35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 35 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19045 |
0 |
| SS6-23HJ40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 40 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19046 |
0 |
| SS6-23HJ45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 45 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19047 |
0 |
| SS6-23HJ50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 50 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19048 |
0 |
| SS6-23HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 55 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19049 |
0 |
| SS6-23HJ60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 60 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19050 |
0 |
| SS6-23HJ65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 65 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19051 |
0 |
| SS6-23HJ70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 23 | N/A S1K | N/A 70 mm | N/A 138 mm | N/A 150 mm | N/A 88 mm |
N/A
19052 |
0 |
| SS6-24HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19066 |
0 |
| SS6-24HJ32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19067 |
0 |
| SS6-24HJ35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19068 |
0 |
| SS6-24HJ40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19069 |
0 |
| SS6-24HJ45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 45 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19070 |
0 |
| SS6-24HJ50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 50 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19071 |
0 |
| SS6-24HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 55 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19072 |
0 |
| SS6-24HJ60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 60 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19073 |
0 |
| SS6-24HJ65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 65 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19074 |
0 |
| SS6-24HJ70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 70 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19075 |
0 |
| SS6-24HJ75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 24 | N/A S1K | N/A 75 mm | N/A 144 mm | N/A 156 mm | N/A 88 mm |
N/A
19076 |
0 |