KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-25HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19091 |
0 |
| SS6-25HJ32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19092 |
0 |
| SS6-25HJ35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19093 |
0 |
| SS6-25HJ40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19094 |
0 |
| SS6-25HJ45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 45 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19095 |
0 |
| SS6-25HJ50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 50 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19096 |
0 |
| SS6-25HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 55 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19097 |
0 |
| SS6-25HJ60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 60 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19098 |
0 |
| SS6-25HJ65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 65 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19099 |
0 |
| SS6-25HJ70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 70 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19100 |
0 |
| SS6-25HJ75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 75 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19101 |
0 |
| SS6-25HJ80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 25 | N/A S1K | N/A 80 mm | N/A 150 mm | N/A 162 mm | N/A 88 mm |
N/A
19102 |
0 |
| SS6-26HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 30 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19118 |
0 |
| SS6-26HJ32 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 32 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19119 |
0 |
| SS6-26HJ35 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 35 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19120 |
0 |
| SS6-26HJ40 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 40 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19121 |
0 |
| SS6-26HJ45 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 45 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19122 |
0 |
| SS6-26HJ50 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 50 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19123 |
0 |
| SS6-26HJ55 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 55 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19124 |
0 |
| SS6-26HJ60 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 60 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19125 |
0 |
| SS6-26HJ65 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 65 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19126 |
0 |
| SS6-26HJ70 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 70 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19127 |
0 |
| SS6-26HJ75 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 75 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19128 |
0 |
| SS6-26HJ80 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 26 | N/A S1K | N/A 80 mm | N/A 156 mm | N/A 168 mm | N/A 88 mm |
N/A
19129 |
0 |
| SS6-27HJ30 | $0.00 | N/A | N/A Finished | N/A 6 | N/A 27 | N/A S1K | N/A 30 mm | N/A 162 mm | N/A 174 mm | N/A 88 mm |
N/A
19145 |
0 |