The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-58J17 $82.99 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 17 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12696
82.99
SS1.5-58J18 $82.99 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 18 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12697
82.99
SS1.5-58J19 $81.27 N/A N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 19 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12698
81.27
SS1.5-58J20 $81.27 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 20 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12699
81.27
SS1.5-58J22 $81.27 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 22 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12700
81.27
SS1.5-58J25 $81.27 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 25 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12701
81.27
SS1.5-58J28 $81.27 N/A N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 28 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12702
81.27
SS1.5-58J30 $81.27 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 30 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12703
81.27
SS1.5-60J15 $67.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 15 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12720
67.85
SS1.5-60J16 $83.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 16 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12721
83.56
SS1.5-60J17 $83.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 17 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12722
83.56
SS1.5-60J18 $83.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 18 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12723
83.56
SS1.5-60J19 $83.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 19 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12724
83.56
SS1.5-60J20 $83.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 20 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12725
83.56
SS1.5-60J22 $83.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 22 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12726
83.56
SS1.5-60J25 $83.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 25 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12727
83.56
SS1.5-60J28 $81.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 28 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12728
81.84
SS1.5-60J30 $81.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 60 N/A S1K N/A 30 mm N/A 90 mm N/A 93 mm N/A 25 mm N/A
12729
81.84
SS1.5-62J15 $71.78 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 62 N/A S1K N/A 15 mm N/A 93 mm N/A 96 mm N/A 25 mm N/A
12748
71.78
SS1.5-62J16 $87.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 62 N/A S1K N/A 16 mm N/A 93 mm N/A 96 mm N/A 25 mm N/A
12749
87.32
SS1.5-62J17 $87.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 62 N/A S1K N/A 17 mm N/A 93 mm N/A 96 mm N/A 25 mm N/A
12750
87.32
SS1.5-62J18 $87.32 N/A N/A Finished N/A 1.5 N/A 62 N/A S1K N/A 18 mm N/A 93 mm N/A 96 mm N/A 25 mm N/A
12751
87.32
SS1.5-62J19 $87.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 62 N/A S1K N/A 19 mm N/A 93 mm N/A 96 mm N/A 25 mm N/A
12752
87.32
SS1.5-62J20 $87.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 62 N/A S1K N/A 20 mm N/A 93 mm N/A 96 mm N/A 25 mm N/A
12753
87.32
SS1.5-62J22 $87.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 62 N/A S1K N/A 22 mm N/A 93 mm N/A 96 mm N/A 25 mm N/A
12754
87.32
Unit of Measure
« 21 22 23 24 25 »