The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 236 237 238 239 240 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-30HJ40 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 40 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19201
0
SS6-30HJ45 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 45 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19202
0
SS6-30HJ50 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 50 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19203
0
SS6-30HJ55 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 55 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19204
0
SS6-30HJ60 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 60 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19205
0
SS6-30HJ65 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 65 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19206
0
SS6-30HJ70 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 70 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19207
0
SS6-30HJ75 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 75 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19208
0
SS6-30HJ80 $0.00 N/A N/A Finished N/A 6 N/A 30 N/A S1K N/A 80 mm N/A 180 mm N/A 192 mm N/A 88 mm N/A
19209
0
SS6-32HJ32 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 32 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19224
0
SS6-32HJ35 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 35 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19225
0
SS6-32HJ40 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 40 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19226
0
SS6-32HJ45 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 45 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19227
0
SS6-32HJ50 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 50 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19228
0
SS6-32HJ55 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 55 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19229
0
SS6-32HJ60 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 60 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19230
0
SS6-32HJ65 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 65 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19231
0
SS6-32HJ70 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 70 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19232
0
SS6-32HJ75 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 75 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19233
0
SS6-32HJ80 $0.00 N/A N/A Finished N/A 6 N/A 32 N/A S1K N/A 80 mm N/A 192 mm N/A 204 mm N/A 83 mm N/A
19234
0
SS6-34HJ32 $0.00 N/A N/A Finished N/A 6 N/A 34 N/A S1K N/A 32 mm N/A 204 mm N/A 216 mm N/A 83 mm N/A
19249
0
SS6-34HJ35 $0.00 N/A N/A Finished N/A 6 N/A 34 N/A S1K N/A 35 mm N/A 204 mm N/A 216 mm N/A 83 mm N/A
19250
0
SS6-34HJ40 $0.00 N/A N/A Finished N/A 6 N/A 34 N/A S1K N/A 40 mm N/A 204 mm N/A 216 mm N/A 83 mm N/A
19251
0
SS6-34HJ45 $0.00 N/A N/A Finished N/A 6 N/A 34 N/A S1K N/A 45 mm N/A 204 mm N/A 216 mm N/A 83 mm N/A
19252
0
SS6-34HJ50 $0.00 N/A N/A Finished N/A 6 N/A 34 N/A S1K N/A 50 mm N/A 204 mm N/A 216 mm N/A 83 mm N/A
19253
0
Unit of Measure
« 236 237 238 239 240 »