KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-62J25 | $85.60 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 25 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12755 |
85.6 |
| SS1.5-62J28 | $85.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 28 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12756 |
85.6 |
| SS1.5-62J30 | $85.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 30 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12757 |
85.6 |
| SS1.5-62J32 | $85.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 32 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12758 |
85.6 |
| SS1.5-64J15 | $74.93 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 15 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12777 |
74.93 |
| SS1.5-64J16 | $90.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 16 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12778 |
90.38 |
| SS1.5-64J17 | $90.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 17 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12779 |
90.38 |
| SS1.5-64J18 | $90.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 18 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12780 |
90.38 |
| SS1.5-64J19 | $90.38 | N/A | N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 19 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12781 |
90.38 |
| SS1.5-64J20 | $90.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12782 |
90.38 |
| SS1.5-64J22 | $90.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12783 |
90.38 |
| SS1.5-64J25 | $90.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12784 |
90.38 |
| SS1.5-64J28 | $90.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12785 |
90.38 |
| SS1.5-64J30 | $88.66 |
N/A
|
N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12786 |
88.66 |
| SS1.5-64J32 | $88.66 | N/A | N/A Finished | N/A 1.5 | N/A 64 | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 99 mm | N/A 25 mm |
N/A
12787 |
88.66 |
| SS1.5-65J15 | $76.77 | N/A | N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 15 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12806 |
76.77 |
| SS1.5-65J16 | $92.22 |
N/A
|
N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 16 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12807 |
92.22 |
| SS1.5-65J17 | $92.22 | N/A | N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 17 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12808 |
92.22 |
| SS1.5-65J18 | $92.22 |
N/A
|
N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 18 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12809 |
92.22 |
| SS1.5-65J19 | $92.22 | N/A | N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 19 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12810 |
92.22 |
| SS1.5-65J20 | $92.22 |
N/A
|
N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 20 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12811 |
92.22 |
| SS1.5-65J22 | $90.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 22 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12812 |
90.5 |
| SS1.5-65J25 | $90.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 25 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12813 |
90.5 |
| SS1.5-65J28 | $90.50 | N/A | N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 28 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12814 |
90.5 |
| SS1.5-65J30 | $90.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 65 | N/A S1K | N/A 30 mm | N/A 97.5 mm | N/A 100.5 mm | N/A 25 mm |
N/A
12815 |
90.5 |