The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-65J32 $90.50 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 32 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12816
90.5
SS1.5-66J15 $77.56 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 15 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12835
77.56
SS1.5-66J16 $93.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 16 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12836
93.12
SS1.5-66J17 $93.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 17 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12837
93.12
SS1.5-66J18 $93.12 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 18 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12838
93.12
SS1.5-66J19 $93.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 19 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12839
93.12
SS1.5-66J20 $93.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 20 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12840
93.12
SS1.5-66J22 $93.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 22 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12841
93.12
SS1.5-66J25 $91.40 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 25 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12842
91.4
SS1.5-66J28 $91.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 28 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12843
91.4
SS1.5-66J30 $91.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 30 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12844
91.4
SS1.5-66J32 $91.40 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 32 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12845
91.4
SS1.5-68J15 $77.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 15 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12864
77.8
SS1.5-68J16 $93.22 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 16 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12865
93.22
SS1.5-68J17 $93.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 17 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12866
93.22
SS1.5-68J18 $93.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 18 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12867
93.22
SS1.5-68J19 $93.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 19 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12868
93.22
SS1.5-68J20 $93.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 20 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12869
93.22
SS1.5-68J22 $93.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 22 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12870
93.22
SS1.5-68J25 $93.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 25 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12871
93.22
SS1.5-68J28 $93.22 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 28 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12872
93.22
SS1.5-68J30 $93.22 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 30 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12873
93.22
SS1.5-68J32 $91.51 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 32 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12874
91.51
SS1.5-70J15 $77.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 15 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12893
77.93
SS1.5-70J16 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 16 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12894
93.35
Unit of Measure
« 26 27 28 29 30 »