The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-70J17 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 17 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12895
93.35
SS1.5-70J18 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 18 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12896
93.35
SS1.5-70J19 $93.35 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 19 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12897
93.35
SS1.5-70J20 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 20 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12898
93.35
SS1.5-70J22 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 22 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12899
93.35
SS1.5-70J25 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 25 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12900
93.35
SS1.5-70J28 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 28 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12901
93.35
SS1.5-70J30 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 30 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12902
93.35
SS1.5-70J32 $93.35 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 32 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12903
93.35
SS1.5-72J15 $80.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 15 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12922
80.81
SS1.5-72J16 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 16 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12923
96.16
SS1.5-72J17 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 17 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12924
96.16
SS1.5-72J18 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 18 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12925
96.16
SS1.5-72J19 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 19 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12926
96.16
SS1.5-72J20 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 20 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12927
96.16
SS1.5-72J22 $96.16 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 22 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12928
96.16
SS1.5-72J25 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 25 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12929
96.16
SS1.5-72J28 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 28 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12930
96.16
SS1.5-72J30 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 30 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12931
96.16
SS1.5-72J32 $96.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 32 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12932
96.16
SS1.5-75J15 $85.77 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 15 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12955
85.77
SS1.5-75J16 $102.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 16 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12956
102.77
SS1.5-75J17 $102.77 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 17 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12957
102.77
SS1.5-75J18 $102.77 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 18 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12958
102.77
SS1.5-75J19 $102.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 19 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12959
102.77
Unit of Measure
« 26 27 28 29 30 »