KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-75J20 | $102.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 20 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12960 |
102.77 |
| SS1.5-75J22 | $102.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 22 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12961 |
102.77 |
| SS1.5-75J25 | $102.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 25 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12962 |
102.77 |
| SS1.5-75J28 | $102.77 | N/A | N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 28 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12963 |
102.77 |
| SS1.5-75J30 | $98.96 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 30 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12964 |
98.96 |
| SS1.5-75J32 | $98.96 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 32 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12965 |
98.96 |
| SS1.5-75J35 | $98.96 |
N/A
|
N/A Finished | N/A 1.5 | N/A 75 | N/A S1K | N/A 35 mm | N/A 112.5 mm | N/A 115.5 mm | N/A 25 mm |
N/A
12966 |
98.96 |
| SS1.5-76J15 | $86.11 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 15 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12989 |
86.11 |
| SS1.5-76J16 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 16 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12990 |
103.1 |
| SS1.5-76J17 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 17 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12991 |
103.1 |
| SS1.5-76J18 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 18 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12992 |
103.1 |
| SS1.5-76J19 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 19 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12993 |
103.1 |
| SS1.5-76J20 | $103.10 | N/A | N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 20 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12994 |
103.1 |
| SS1.5-76J22 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 22 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12995 |
103.1 |
| SS1.5-76J25 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 25 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12996 |
103.1 |
| SS1.5-76J28 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 28 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12997 |
103.1 |
| SS1.5-76J30 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 30 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12998 |
103.1 |
| SS1.5-76J32 | $103.10 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 32 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
12999 |
103.1 |
| SS1.5-76J35 | $99.29 |
N/A
|
N/A Finished | N/A 1.5 | N/A 76 | N/A S1K | N/A 35 mm | N/A 114 mm | N/A 117 mm | N/A 25 mm |
N/A
13000 |
99.29 |
| SS1.5-80J15 | $93.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13023 |
93.13 |
| SS1.5-80J16 | $110.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 16 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13024 |
110.04 |
| SS1.5-80J17 | $110.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 17 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13025 |
110.04 |
| SS1.5-80J18 | $106.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13026 |
106.23 |
| SS1.5-80J19 | $106.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 19 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13027 |
106.23 |
| SS1.5-80J20 | $106.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 20 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13028 |
106.23 |