KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-80J22 | $106.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 22 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13029 |
106.23 |
| SS1.5-80J25 | $106.23 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13030 |
106.23 |
| SS1.5-80J28 | $106.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13031 |
106.23 |
| SS1.5-80J30 | $106.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13032 |
106.23 |
| SS1.5-80J32 | $106.23 | N/A | N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13033 |
106.23 |
| SS1.5-80J35 | $106.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 80 | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 123 mm | N/A 25 mm |
N/A
13034 |
106.23 |
| SS1.5-84J15 | $97.78 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 15 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13057 |
97.78 |
| SS1.5-84J16 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 16 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13058 |
114.58 |
| SS1.5-84J17 | $114.58 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 17 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13059 |
114.58 |
| SS1.5-84J18 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 18 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13060 |
114.58 |
| SS1.5-84J19 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 19 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13061 |
114.58 |
| SS1.5-84J20 | $114.58 | N/A | N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 20 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13062 |
114.58 |
| SS1.5-84J22 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 22 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13063 |
114.58 |
| SS1.5-84J25 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 25 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13064 |
114.58 |
| SS1.5-84J28 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 28 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13065 |
114.58 |
| SS1.5-84J30 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 30 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13066 |
114.58 |
| SS1.5-84J32 | $114.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 32 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13067 |
114.58 |
| SS1.5-84J35 | $110.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 84 | N/A S1K | N/A 35 mm | N/A 126 mm | N/A 129 mm | N/A 25 mm |
N/A
13068 |
110.77 |
| SS1.5-85J15 | $97.91 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 15 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13091 |
97.91 |
| SS1.5-85J16 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 16 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13092 |
114.81 |
| SS1.5-85J17 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 17 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13093 |
114.81 |
| SS1.5-85J18 | $114.81 | N/A | N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 18 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13094 |
114.81 |
| SS1.5-85J19 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 19 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13095 |
114.81 |
| SS1.5-85J20 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 20 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13096 |
114.81 |
| SS1.5-85J22 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 22 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13097 |
114.81 |