The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.5-16A $9.75 N/A N/A Plain N/A 0.5 N/A 16 N/A S3T N/A 3 mm N/A 8 mm N/A 9 mm N/A 16 mm N/A
11856
9.75
SS0.5-17A $9.76 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 17 N/A S3T N/A 3 mm N/A 8.5 mm N/A 9.5 mm N/A 16 mm N/A
11857
9.76
SS0.5-18A $10.67 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 18 N/A S3T N/A 4 mm N/A 9 mm N/A 10 mm N/A 16 mm N/A
11858
10.67
SS0.5-19A $10.68 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 19 N/A S3T N/A 4 mm N/A 9.5 mm N/A 10.5 mm N/A 16 mm N/A
11859
10.68
SS0.5-20A $10.70 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 20 N/A S3T N/A 3 mm N/A 10 mm N/A 11 mm N/A 16 mm N/A
11860
10.7
SS0.5-20B $10.69 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 20 N/A S3T N/A 4 mm N/A 10 mm N/A 11 mm N/A 16 mm N/A
11861
10.69
SS0.5-21A $10.70 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 21 N/A S3T N/A 4 mm N/A 10.5 mm N/A 11.5 mm N/A 16 mm N/A
11862
10.7
SS0.5-22A $10.98 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 22 N/A S3T N/A 4 mm N/A 11 mm N/A 12 mm N/A 16 mm N/A
11863
10.98
SS0.5-23A $10.99 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 23 N/A S3T N/A 4 mm N/A 11.5 mm N/A 12.5 mm N/A 16 mm N/A
11864
10.99
SS0.5-24A $11.47 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 24 N/A S3T N/A 4 mm N/A 12 mm N/A 13 mm N/A 16 mm N/A
11865
11.47
SS0.5-24B $11.46 N/A N/A Plain N/A 0.5 N/A 24 N/A S3T N/A 5 mm N/A 12 mm N/A 13 mm N/A 16 mm N/A
11866
11.46
SS0.5-25A $11.77 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 25 N/A S3T N/A 4 mm N/A 12.5 mm N/A 13.5 mm N/A 16 mm N/A
11867
11.77
SS0.5-25B $11.76 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 25 N/A S3T N/A 5 mm N/A 12.5 mm N/A 13.5 mm N/A 16 mm N/A
11868
11.76
SS0.5-26A $11.79 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 26 N/A S3T N/A 4 mm N/A 13 mm N/A 14 mm N/A 16 mm N/A
11869
11.79
SS0.5-27A $12.53 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 27 N/A S3T N/A 4 mm N/A 13.5 mm N/A 14.5 mm N/A 16 mm N/A
11870
12.53
SS0.8-100A $41.13 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 100 N/A S1T N/A 8 mm N/A 80 mm N/A 81.6 mm N/A 16 mm N/A
11915
41.13
SS0.8-105A $43.09 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 105 N/A S1T N/A 8 mm N/A 84 mm N/A 85.6 mm N/A 16 mm N/A
11916
43.09
SS0.8-110A $45.32 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 110 N/A S1T N/A 8 mm N/A 88 mm N/A 89.6 mm N/A 16 mm N/A
11917
45.32
SS0.8-115A $46.45 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 115 N/A S1T N/A 8 mm N/A 92 mm N/A 93.6 mm N/A 16 mm N/A
11918
46.45
SS0.8-120A $48.63 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 120 N/A S1T N/A 8 mm N/A 96 mm N/A 97.6 mm N/A 16 mm N/A
11919
48.63
SS0.8-19A $13.24 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 19 N/A S1T N/A 5 mm N/A 15.2 mm N/A 16.8 mm N/A 16 mm N/A
11924
13.24
SS0.8-20A $13.26 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 20 N/A S1T N/A 5 mm N/A 16 mm N/A 17.6 mm N/A 16 mm N/A
11925
13.26
SS0.8-20B $13.25 N/A N/A Plain N/A 0.8 N/A 20 N/A S1T N/A 6 mm N/A 16 mm N/A 17.6 mm N/A 16 mm N/A
11926
13.25
SS0.8-21A $14.17 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 21 N/A S1T N/A 6 mm N/A 16.8 mm N/A 18.4 mm N/A 16 mm N/A
11927
14.17
SS0.8-22A $14.18 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 22 N/A S1T N/A 6 mm N/A 17.6 mm N/A 19.2 mm N/A 16 mm N/A
11928
14.18
Unit of Measure
1 2 3 4 5 »