KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-85J25 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 25 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13098 |
114.81 |
| SS1.5-85J28 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 28 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13099 |
114.81 |
| SS1.5-85J30 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 30 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13100 |
114.81 |
| SS1.5-85J32 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 32 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13101 |
114.81 |
| SS1.5-85J35 | $114.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 85 | N/A S1K | N/A 35 mm | N/A 127.5 mm | N/A 130.5 mm | N/A 25 mm |
N/A
13102 |
114.81 |
| SS1.5-88J15 | $102.73 | N/A | N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 15 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13125 |
102.73 |
| SS1.5-88J16 | $118.94 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 16 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13126 |
118.94 |
| SS1.5-88J17 | $118.94 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 17 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13127 |
118.94 |
| SS1.5-88J18 | $118.94 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 18 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13128 |
118.94 |
| SS1.5-88J19 | $118.94 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 19 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13129 |
118.94 |
| SS1.5-88J20 | $118.94 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 20 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13130 |
118.94 |
| SS1.5-88J22 | $118.94 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 22 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13131 |
118.94 |
| SS1.5-88J25 | $115.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 25 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13132 |
115.13 |
| SS1.5-88J28 | $115.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 28 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13133 |
115.13 |
| SS1.5-88J30 | $115.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 30 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13134 |
115.13 |
| SS1.5-88J32 | $115.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 32 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13135 |
115.13 |
| SS1.5-88J35 | $115.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 88 | N/A S1K | N/A 35 mm | N/A 132 mm | N/A 135 mm | N/A 25 mm |
N/A
13136 |
115.13 |
| SS1.5-90J15 | $107.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 15 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13159 |
107.47 |
| SS1.5-90J16 | $124.13 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 16 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13160 |
124.13 |
| SS1.5-90J17 | $124.13 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 17 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13161 |
124.13 |
| SS1.5-90J18 | $124.13 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 18 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13162 |
124.13 |
| SS1.5-90J19 | $124.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 19 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13163 |
124.13 |
| SS1.5-90J20 | $124.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 20 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13164 |
124.13 |
| SS1.5-90J22 | $124.13 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 22 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13165 |
124.13 |
| SS1.5-90J25 | $124.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 25 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13166 |
124.13 |