KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-90J28 | $124.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13167 |
124.13 |
| SS1.5-90J30 | $124.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13168 |
124.13 |
| SS1.5-90J32 | $120.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 32 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13169 |
120.32 |
| SS1.5-90J35 | $120.32 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 35 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
13170 |
120.32 |
| SS1.5-95J15 | $112.40 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 15 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13193 |
112.4 |
| SS1.5-95J16 | $129.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 16 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13194 |
129.04 |
| SS1.5-95J17 | $129.04 | N/A | N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 17 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13195 |
129.04 |
| SS1.5-95J18 | $129.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 18 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13196 |
129.04 |
| SS1.5-95J19 | $129.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 19 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13197 |
129.04 |
| SS1.5-95J20 | $129.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 20 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13198 |
129.04 |
| SS1.5-95J22 | $129.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 22 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13199 |
129.04 |
| SS1.5-95J25 | $125.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 25 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13200 |
125.23 |
| SS1.5-95J28 | $125.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 28 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13201 |
125.23 |
| SS1.5-95J30 | $125.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 30 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13202 |
125.23 |
| SS1.5-95J32 | $125.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 32 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13203 |
125.23 |
| SS1.5-95J35 | $125.23 | N/A | N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 35 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
13204 |
125.23 |
| SS1.5-44HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 14 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12443 |
0 |
| SS1.5-44HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 15 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12444 |
0 |
| SS1.5-44HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 16 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12445 |
0 |
| SS1.5-44HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 17 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12446 |
0 |
| SS1.5-44HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 18 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12447 |
0 |
| SS1.5-44HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 19 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12448 |
0 |
| SS1.5-44HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 20 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12449 |
0 |
| SS1.5-44HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 22 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12450 |
0 |
| SS1.5-44HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 44 | N/A S1K | N/A 25 mm | N/A 66 mm | N/A 69 mm | N/A 25 mm |
N/A
12451 |
0 |