The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-45HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 14 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12471
0
SS1.5-45HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 15 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12472
0
SS1.5-45HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 16 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12473
0
SS1.5-45HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 17 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12474
0
SS1.5-45HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 18 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12475
0
SS1.5-45HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 19 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12476
0
SS1.5-45HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 20 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12477
0
SS1.5-45HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 22 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12478
0
SS1.5-45HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 25 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12479
0
SS1.5-46HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 14 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12499
0
SS1.5-46HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 15 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12500
0
SS1.5-46HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 16 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12501
0
SS1.5-46HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 17 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12502
0
SS1.5-46HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 18 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12503
0
SS1.5-46HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 19 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12504
0
SS1.5-46HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 20 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12505
0
SS1.5-46HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 22 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12506
0
SS1.5-46HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 46 N/A S1K N/A 25 mm N/A 69 mm N/A 72 mm N/A 25 mm N/A
12507
0
SS1.5-48HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 14 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12527
0
SS1.5-48HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 15 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12528
0
SS1.5-48HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 16 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12529
0
SS1.5-48HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 17 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12530
0
SS1.5-48HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 18 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12531
0
SS1.5-48HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 19 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12532
0
SS1.5-48HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S1K N/A 20 mm N/A 72 mm N/A 75 mm N/A 25 mm N/A
12533
0
Unit of Measure
« 31 32 33 34 35 »