KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-48HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
12534 |
0 |
| SS1.5-48HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
12535 |
0 |
| SS1.5-50HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 14 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12555 |
0 |
| SS1.5-50HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 15 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12556 |
0 |
| SS1.5-50HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 16 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12557 |
0 |
| SS1.5-50HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 17 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12558 |
0 |
| SS1.5-50HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12559 |
0 |
| SS1.5-50HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12560 |
0 |
| SS1.5-50HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12561 |
0 |
| SS1.5-50HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12562 |
0 |
| SS1.5-50HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
12563 |
0 |
| SS1.5-52HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 16 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12581 |
0 |
| SS1.5-52HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 17 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12582 |
0 |
| SS1.5-52HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 18 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12583 |
0 |
| SS1.5-52HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 19 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12584 |
0 |
| SS1.5-52HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 20 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12585 |
0 |
| SS1.5-52HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 22 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12586 |
0 |
| SS1.5-52HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 25 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12587 |
0 |
| SS1.5-52HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 28 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12588 |
0 |
| SS1.5-52HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 52 | N/A S1K | N/A 30 mm | N/A 78 mm | N/A 81 mm | N/A 25 mm |
N/A
12589 |
0 |
| SS1.5-54HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 54 | N/A S1K | N/A 16 mm | N/A 81 mm | N/A 84 mm | N/A 25 mm |
N/A
12607 |
0 |
| SS1.5-54HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 54 | N/A S1K | N/A 17 mm | N/A 81 mm | N/A 84 mm | N/A 25 mm |
N/A
12608 |
0 |
| SS1.5-54HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 54 | N/A S1K | N/A 18 mm | N/A 81 mm | N/A 84 mm | N/A 25 mm |
N/A
12609 |
0 |
| SS1.5-54HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 54 | N/A S1K | N/A 19 mm | N/A 81 mm | N/A 84 mm | N/A 25 mm |
N/A
12610 |
0 |
| SS1.5-54HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 54 | N/A S1K | N/A 20 mm | N/A 81 mm | N/A 84 mm | N/A 25 mm |
N/A
12611 |
0 |