The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-54HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 22 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12612
0
SS1.5-54HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 25 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12613
0
SS1.5-54HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 28 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12614
0
SS1.5-54HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 54 N/A S1K N/A 30 mm N/A 81 mm N/A 84 mm N/A 25 mm N/A
12615
0
SS1.5-55HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 16 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12633
0
SS1.5-55HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 17 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12634
0
SS1.5-55HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 18 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12635
0
SS1.5-55HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 19 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12636
0
SS1.5-55HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 20 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12637
0
SS1.5-55HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 22 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12638
0
SS1.5-55HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 25 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12639
0
SS1.5-55HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 28 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12640
0
SS1.5-55HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S1K N/A 30 mm N/A 82.5 mm N/A 85.5 mm N/A 25 mm N/A
12641
0
SS1.5-56HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 16 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12659
0
SS1.5-56HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 17 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12660
0
SS1.5-56HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 18 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12661
0
SS1.5-56HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 19 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12662
0
SS1.5-56HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 20 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12663
0
SS1.5-56HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 22 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12664
0
SS1.5-56HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 25 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12665
0
SS1.5-56HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 28 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12666
0
SS1.5-56HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S1K N/A 30 mm N/A 84 mm N/A 87 mm N/A 25 mm N/A
12667
0
SS1.5-58HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 16 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12685
0
SS1.5-58HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 17 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12686
0
SS1.5-58HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 58 N/A S1K N/A 18 mm N/A 87 mm N/A 90 mm N/A 25 mm N/A
12687
0
Unit of Measure
« 31 32 33 34 35 »