KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-58HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 58 | N/A S1K | N/A 19 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12688 |
0 |
| SS1.5-58HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 58 | N/A S1K | N/A 20 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12689 |
0 |
| SS1.5-58HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 58 | N/A S1K | N/A 22 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12690 |
0 |
| SS1.5-58HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 58 | N/A S1K | N/A 25 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12691 |
0 |
| SS1.5-58HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 58 | N/A S1K | N/A 28 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12692 |
0 |
| SS1.5-58HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 58 | N/A S1K | N/A 30 mm | N/A 87 mm | N/A 90 mm | N/A 25 mm |
N/A
12693 |
0 |
| SS1.5-60HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 16 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12711 |
0 |
| SS1.5-60HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 17 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12712 |
0 |
| SS1.5-60HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 18 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12713 |
0 |
| SS1.5-60HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12714 |
0 |
| SS1.5-60HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12715 |
0 |
| SS1.5-60HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12716 |
0 |
| SS1.5-60HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12717 |
0 |
| SS1.5-60HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12718 |
0 |
| SS1.5-60HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 93 mm | N/A 25 mm |
N/A
12719 |
0 |
| SS1.5-62HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 16 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12738 |
0 |
| SS1.5-62HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 17 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12739 |
0 |
| SS1.5-62HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 18 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12740 |
0 |
| SS1.5-62HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 19 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12741 |
0 |
| SS1.5-62HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 20 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12742 |
0 |
| SS1.5-62HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 22 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12743 |
0 |
| SS1.5-62HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 25 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12744 |
0 |
| SS1.5-62HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 28 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12745 |
0 |
| SS1.5-62HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 30 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12746 |
0 |
| SS1.5-62HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 62 | N/A S1K | N/A 32 mm | N/A 93 mm | N/A 96 mm | N/A 25 mm |
N/A
12747 |
0 |