The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-64HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 16 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12767
0
SS1.5-64HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 17 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12768
0
SS1.5-64HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 18 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12769
0
SS1.5-64HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 19 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12770
0
SS1.5-64HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 20 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12771
0
SS1.5-64HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 22 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12772
0
SS1.5-64HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 25 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12773
0
SS1.5-64HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 28 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12774
0
SS1.5-64HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 30 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12775
0
SS1.5-64HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 64 N/A S1K N/A 32 mm N/A 96 mm N/A 99 mm N/A 25 mm N/A
12776
0
SS1.5-65HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 16 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12796
0
SS1.5-65HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 17 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12797
0
SS1.5-65HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 18 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12798
0
SS1.5-65HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 19 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12799
0
SS1.5-65HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 20 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12800
0
SS1.5-65HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 22 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12801
0
SS1.5-65HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 25 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12802
0
SS1.5-65HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 28 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12803
0
SS1.5-65HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 30 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12804
0
SS1.5-65HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 65 N/A S1K N/A 32 mm N/A 97.5 mm N/A 100.5 mm N/A 25 mm N/A
12805
0
SS1.5-66HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 16 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12825
0
SS1.5-66HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 17 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12826
0
SS1.5-66HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 18 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12827
0
SS1.5-66HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 19 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12828
0
SS1.5-66HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 20 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12829
0
Unit of Measure
« 36 37 38 39 40 »