The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-66HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 22 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12830
0
SS1.5-66HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 25 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12831
0
SS1.5-66HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 28 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12832
0
SS1.5-66HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 30 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12833
0
SS1.5-66HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 66 N/A S1K N/A 32 mm N/A 99 mm N/A 102 mm N/A 25 mm N/A
12834
0
SS1.5-68HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 16 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12854
0
SS1.5-68HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 17 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12855
0
SS1.5-68HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 18 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12856
0
SS1.5-68HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 19 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12857
0
SS1.5-68HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 20 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12858
0
SS1.5-68HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 22 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12859
0
SS1.5-68HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 25 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12860
0
SS1.5-68HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 28 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12861
0
SS1.5-68HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 30 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12862
0
SS1.5-68HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 68 N/A S1K N/A 32 mm N/A 102 mm N/A 105 mm N/A 25 mm N/A
12863
0
SS1.5-70HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 16 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12883
0
SS1.5-70HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 17 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12884
0
SS1.5-70HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 18 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12885
0
SS1.5-70HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 19 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12886
0
SS1.5-70HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 20 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12887
0
SS1.5-70HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 22 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12888
0
SS1.5-70HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 25 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12889
0
SS1.5-70HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 28 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12890
0
SS1.5-70HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 30 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12891
0
SS1.5-70HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 32 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
12892
0
Unit of Measure
« 36 37 38 39 40 »