The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-72HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 16 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12912
0
SS1.5-72HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 17 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12913
0
SS1.5-72HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 18 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12914
0
SS1.5-72HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 19 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12915
0
SS1.5-72HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 20 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12916
0
SS1.5-72HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 22 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12917
0
SS1.5-72HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 25 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12918
0
SS1.5-72HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 28 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12919
0
SS1.5-72HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 30 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12920
0
SS1.5-72HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 72 N/A S1K N/A 32 mm N/A 108 mm N/A 111 mm N/A 25 mm N/A
12921
0
SS1.5-75HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 16 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12944
0
SS1.5-75HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 17 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12945
0
SS1.5-75HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 18 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12946
0
SS1.5-75HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 19 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12947
0
SS1.5-75HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 20 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12948
0
SS1.5-75HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 22 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12949
0
SS1.5-75HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 25 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12950
0
SS1.5-75HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 28 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12951
0
SS1.5-75HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 30 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12952
0
SS1.5-75HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 32 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12953
0
SS1.5-75HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 35 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
12954
0
SS1.5-76HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 76 N/A S1K N/A 16 mm N/A 114 mm N/A 117 mm N/A 25 mm N/A
12978
0
SS1.5-76HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 76 N/A S1K N/A 17 mm N/A 114 mm N/A 117 mm N/A 25 mm N/A
12979
0
SS1.5-76HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 76 N/A S1K N/A 18 mm N/A 114 mm N/A 117 mm N/A 25 mm N/A
12980
0
SS1.5-76HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 76 N/A S1K N/A 19 mm N/A 114 mm N/A 117 mm N/A 25 mm N/A
12981
0
Unit of Measure
« 36 37 38 39 40 »